![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741375-WEB-R.jpg)
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Schakelmateriaal
Legrand
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Ref.. 741375
EAN nr.
3414971266100
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Kortingsgroep : J1
34,63 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Aluminium |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Inbouwdiepte | 23.69 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentatie
9 Document(s)
Overeenkomst
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Overeenkomst
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Overeenkomst
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Overeenkomst
AoC-SA51_SB51_ac109587
(0.06 Mo)
Overeenkomst
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
Overeenkomst
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Overeenkomst
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Overeenkomst
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Overeenkomst
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
SELECTEER