Overslaan en naar de inhoud gaan
Logo print

Valena Next TV/FM wcd kabelnetwerk volledig apparaat zwart

Schakelmateriaal Legrand

Valena Next TV/FM wcd kabelnetwerk volledig apparaat zwart

Ref.. 741470 EAN nr. 3414971266766

Valena Next TV/FM wcd kabelnetwerk volledig apparaat zwart

Kortingsgroep : J1
23,25 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 2
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 2 dB
Suitable for remote power supply Yes
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Colour Black
RAL-number (similar) 9017
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 74 mm
Device height 74 mm
Device depth 37 mm
Min. depth of built-in installation box 28 mm
Built-in depth 27 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No