![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-741370-WEB-F.jpg)
Valena Next TV/FM wcd kabelnetwerk volledig apparaat alu
Schakelmateriaal
Legrand
Valena Next TV/FM wcd kabelnetwerk volledig apparaat alu
Ref.. 741370
EAN nr.
3414971265950
Valena Next TV/FM wcd kabelnetwerk volledig apparaat alu
Kortingsgroep : J1
23,25 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 2 dB |
Suitable for remote power supply | Yes |
Radio frequency band | 87.5-108 MHz |
SAT frequency band | 950-2400 MHz |
Colour | Aluminium |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 28 mm |
Built-in depth | 27 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |