![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741252-WEB-R.jpg)
Valena Next rolluikschakelaar volledig apparaat wit
Schakelmateriaal
Legrand
Valena Next rolluikschakelaar volledig apparaat wit
Ref.. 741252
EAN nr.
3414971264816
Valena Next rolluikschakelaar volledig apparaat wit
Kortingsgroep : J1
20,82 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
For venetian blinds | Yes |
---|---|
For roller blinds | Yes |
Voor zonweringen | Ja |
Assembly arrangement | Modular device for domestic switching devices |
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
---|---|
Number of modules (module system) | 2 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 39 mm |
Built-in depth | 25 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | Other |
Frequency | 50-60 Hz |
Type of lighting | Not applicable |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Number of terminals | 2 |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Documentatie
SELECTEER