Overslaan en naar de inhoud gaan
Logo print

Valena Next ecodimmer 2 draads 400W volledig apparaat alu

Schakelmateriaal Legrand

Valena Next ecodimmer 2 draads 400W volledig apparaat alu

Ref.. 741354 EAN nr. 3414971265820

Valena Next ecodimmer 2 draads 400W volledig apparaat alu

Kortingsgroep : J1
129,62 € / 1 stuk
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Assembly arrangement Basic element with central cover plate
Method of operation Other
Number of modules (module system) 2
App control via Bluetooth No
Seriedimmer Ja
Type of load Universal
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK02
Nominal voltage 240-240 V
Frequency 50-60 Hz
Stuurspanning 100-240 V
Nominal power resistive load 3-400 W
Connection type Screwed terminal
Cable section 2.5-2.5 mm²
Device width 74 mm
Device height 74 mm
Device depth 44 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 32 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Flexible or rigid