-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
Vermogenlastscheider DMX³-I uitrijdbare versie 4P 6300A
Exclusief BTW
Vermogenlastscheider DMX³-I uitrijdbare versie 3P 6300A
Exclusief BTW
DMX3-I 4000 lastscheider 4P 4000A uitrijdbaar
Exclusief BTW
DMX3-I 4000 lastscheider 3P 4000A uitrijdbaar
Exclusief BTW
DMX3-I 4000 lastscheider 4P 3200A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 4P 2500A uitrijdbaar
Exclusief BTW
DMX3-I 4000 lastscheider 3P 3200A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 4P 2000A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 4P 1600A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 3P 2500A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 4P 1250A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 3P 2000A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 3P 1600A uitrijdbaar
Exclusief BTW
DMX3-I 2500 lastscheider 3P 1250A uitrijdbaar
Exclusief BTW