FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Monitoring equipment
-
With light source
-
Suitable for labelling type
-
Housing material
-
With remote switch connection
-
Length
-
Nominal operation time
-
Suitable for continuous circuit
-
Mounting method
-
Lamp holder
-
Lamp type
-
Power supply system
-
Battery quality
-
Material cover
-
Height/depth
-
Nominal current
-
Housing colour
-
Built-in width
-
Built-in height/depth
-
Built-in length
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Contains Batteries and/or Accumulator
-
Connected object
-
Element Composition (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/29-11-2023/03-00/BT-H4380N-WEB-R.jpg)
Bticino
Schakelmateriaal
Ref.. BTH4380N
Axolute oriëntatieverlichting en uitneembare looplamp
143,42 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen