-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409777-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P C125A 25kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409776-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P C100A 25kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-409775-WEB-R.jpg)
Installatieautomaat DX3 2P C80A 25kA, 3modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409774-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C63A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 3modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409773-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C50A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 3modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409772-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C40A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 3modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409766-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C6A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409771-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C32A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409770-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C25A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409769-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C20A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409768-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C16A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/409767-LEGRAND-1000.jpg)
Installatieautomaat DX3 2P 230/400Vac C10A kortsluitafschakelvermogen 25kA volgens IEC 60947-2 400Vac, 2modules.
Exclusief BTW