-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Width in number of modular spacings
-
Mounting method
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Nom. afschakelvermogen Icu IEC 60947-2 bij 400 V
-
Current limiting class
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407806-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C63 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407805-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C50 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407804-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C40 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407792-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C01 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407793-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C02 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407794-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C03 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-407795-WEB-R.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C04 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407803-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C32 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407796-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C06 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407798-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C10 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407800-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C16 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407801-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C20 400V 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/407802-LEGRAND-1000.jpg)
Installatieautomaat DX³ 6000A/10kA 2P C25 400V 2 modules
Exclusief BTW