-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Built as energy saving transformer
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Secondary voltage 1
-
Secondary voltage 1
-
Wiring system
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Terminal marking indication
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 400 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 315 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 250 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 200 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142835-LEGRAND-800.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 160 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142539-LEGRAND-800.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 100 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142834-LEGRAND-800.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 125 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142833-LEGRAND-800.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 100 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142538-LEGRAND-800.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 80 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142832-LEGRAND-800.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 80 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142537-LEGRAND-800.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 63 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142831-LEGRAND-800.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 63 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142536-LEGRAND-800.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 50 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/142830-LEGRAND.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 50 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142549-WEB-R.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 40 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 40 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142548-WEB-R.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 25 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-142828-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 25 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042827-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 16 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042547-WEB-R.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 16 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042826-WEB-R.jpg)
Scheidingstransformator 400V-400V vermogen 10 kVA IP21 IK08 onder afschermkap.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042546-WEB-R.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 10 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042825-WEB-R.jpg)
Isolatietransformator. driefase 400 V prim. 400 V sec. - 6,3 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042545-WEB-R.jpg)
Isolatietransformator. driefase 400V primair 230V secondair - 6,3 kVA
Exclusief BTW