-
Primary voltage 1
-
Built as safety transformer
-
Built as safety transformer
-
Primary voltage 1
-
Built as isolating transformer
-
Primary voltage 2
-
Built as isolating transformer
-
Built as energy saving transformer
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 1
-
Secondary voltage 2
-
Secondary voltage 2
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042726-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042516-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042288-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 2 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042515-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 630 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042725-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 630 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042287-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 1,5 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042765-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230 V prim. 12 V sec. - 630 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042514-LEGRAND.jpg)
Scheidingstransformator enkelfase 230/400V primair 115/230V sec. - 400 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042764-WEB-R.jpg)
Veiligheidstransformator IP-55 enkelfase 230V primair 12V sec. - 400 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042724-WEB-R.jpg)
Veiligheidstransformator IP-55 enkelfase 230/400V primair 24/48V sec. - 400 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042286-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042513-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 250 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042285-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 750 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042763-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230 V prim. 12 V sec. - 250 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042512-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 160 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042723-LEGRAND.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 250 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042511-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 100 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042510-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 63 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042722-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 160 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042762-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230 V prim. 12 V sec. - 160 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042284-WEB-R.jpg)
Autotransformator IP-55 enkelfase 230V primair 400V secondair omkeerbaar - 500 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042721-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 100 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042720-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230/400 V prim. 24/48 V sec. - 63 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042761-WEB-R.jpg)
Veiligheidstransformator IP55 enkelfase 230 V prim. 12 V sec. - 100 VA
Exclusief BTW