-
Nominal voltage
-
Folding
-
Folding
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
With built-in USB power supply
-
Model
-
Model
-
Degree of gloss
-
Degree of gloss
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of empty module positions
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
With on/off switch
-
Width
-
Width
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-654870-WEB-R.jpg)
Incara Top Access 295mm -aluminium deksel - voor meerv. Contactdoos
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-654871-WEB-R.jpg)
Incara Top Access 295mm -aluminium deksel wit -voor meerv. Contactdoos
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-654872-WEB-R.jpg)
Incara Top Access 295mm -alum. deksel zwart -voor meerv. Contactdoos
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-054692-WEB-R.jpg)
Bureaublok leeg, aluminium grijs. Geschikt voor 16 modules (Mosaic). Afmetingen 420x90x80mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-054691-WEB-R.jpg)
Bureaublok leeg, aluminium grijs. Geschikt voor 12 modules (Mosaic). Afmetingen 330x90x80mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-054690-WEB-R.jpg)
Bureaublok leeg, aluminium grijs. Geschikt voor 8 modules (Mosaic). Afmetingen 240x90x80mm.
Exclusief BTW