-
Number of contacts as change-over contact
-
With axis extension
-
Type of accessory/spare part
-
Material lock case
-
With door interlock
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
With door interlock
-
Nominal current
-
Lockable
-
Number of contacts as normally closed contact
-
Lock width
-
Number of contacts as normally closed contact
-
Lockable
-
With handle red/yellow
-
Discus model
-
Rated operation current Ie at AC-15, 230 V
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Material (lock) shackle
-
Bracket height
-
Suitable for solid conductors
-
Model
-
Model
-
Shackle width
-
Suitable for stranded conductors
-
Mounting method
-
Mounting method
-
Mounting method
-
Shackle diameter
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
With combination lock
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, input AWG
-
Number of poles
-
Conductor cross section, output AWG
-
Contact safe
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/022797-LEGRAND-1000.jpg)
Hangslot Ø6mm met 2 sleutels en etiketten.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/022732-LEGRAND-1000.jpg)
Frontbediening buiten de kast Vistop voor 63/100/125/160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/022722-LEGRAND-1000.jpg)
Hulpcontact-lastscheider Vistop 2P 16A 400Vac klem 6mm2 1.5module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022734-LEGRAND-1000.jpg)
Verlengas Vistop 32A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/022704_pw_95513.jpg)
Hulpcontact (inbouw) Vistop met vooronderbreking (wissel) 63/100/125/160A. Aansluiting kabelschoen 2.58mm op DIN-rail
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/022798-LEGRAND-1000.jpg)
Kooiklemafscherming voor Vistop modulair 100 t/m 160A. Set van 2 stuks.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-004867-WEB-R.jpg)
Stroomverdeler Vistop kooiklem 100-160A 6x afgaand
Exclusief BTW