-
Number of fans
-
Number of fans
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Type
-
Material
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Material
-
Suitable for 19 inch mounting
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Length
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
Model
-
Surface protection
-
Air circulator
-
Mounting method
-
Degree of protection (NEMA)
-
Rated power
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
Suitable for cable patch
-
With filter
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Suitable for wall built-in
-
Number of height units
-
Number of height units
-
Pre-stamping
-
Number of height units
-
Number of height units
-
Suitable for outdoor set-up
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-646427-WEB-R.jpg)
Linkeo set van 2 verticale kabeldoorvoer voor 47U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646426-WEB-R.jpg)
Linkeo set van 2 verticale kabeldoorvoer voor 42U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646431-WEB-R.jpg)
Linkeo kit 4 ventilatoren inclusief thermostaat
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646430-WEB-R.jpg)
Linkeo kit 2 ventilatoren inclusief thermostaat
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo sokkel H100mm L800mm D1000mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo sokkel H100mm L600mm D1000mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-646422-WEB-R.jpg)
Linkeo verticale kabelgeleiding 47U
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo sokkel H100mm L600mm D800mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo socle H100mm L800mm D800mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo sokkel H100mm L600mm D600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646507-WEB-R.jpg)
Linkeo vast 19 inch legbord 4 stijlen diepte 825mm 1U 50kg
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/646506-LEGRAND.jpg)
Linkeo vast 19 inch legbord 4 stijlen diepte 625mm 1U 50kg
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646421-WEB-R.jpg)
Linkeo verticale kabelgeleiding 42U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646420-WEB-R.jpg)
Linkeo verticale kabelgeleiding 33U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646505-WEB-R.jpg)
Linkeo vast 19 inch legbord 4 stijlen diepte 425mm 1U 50kg
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-646416-WEB-R.jpg)
Linkeo PDU steun voor 47U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/046482-LEGRAND-1000.jpg)
Set van 4 wielen alleen geschikt voor LCS² serverkast. Max.belasting 500kg op de 4 wielen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-646428-WEB-R.jpg)
Linkeo borstelingang
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-646415-WEB-R.jpg)
Linkeo PDU steun voor 42U
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646502-WEB-R.jpg)
Linkeo vast 19 inch legbord 2 stijlen diepte 360mm 2U 15kg
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/646501-LEGRAND.jpg)
Linkeo vast 19 inch legbord 2 stijlen diepte 200mm 2U 15kg
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Linkeo set van 6 metalen draadgeleiding ringen
Exclusief BTW