FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Operation
-
Measuring range
-
With receiver
-
Thermal feedback
-
Control characteristic
-
Mounting method
-
Suitable for heating
-
Number of heater outputs
-
Suitable for cooling
-
Number of cooler outputs
-
Connection
-
Differential value
-
Adjustable differential
-
Temperature readable
-
With sound indicator
-
Sensor/feeler type
-
Number of modules (module system)
-
External sensor
-
Contact type
-
With tap water circuit
-
Max. contact voltage
-
Max. contact load
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
Explosion-proof
-
Type of power supply
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/069508_pw_105952.jpg)
Legrand
Schakelmateriaal
Ref.. 069508
Thermostaat Plexo IP55 250Vac Instelbaar 7 t/m 30gr.Celsius. steek.
218,54 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen