-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420618-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420619-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420278_pw_237292.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420279-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420617-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420248_pw_237289.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420249_pw_237290.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420608-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420609_pw_237298.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420277_pw_237291.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420218-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420219-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420217-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420268-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420269-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420615-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420247-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420275-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420607-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 160A, 3-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420238-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 3-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420239_pw_237287.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-420215-WEB-R.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420208-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 200A, 3-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420209-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, nominaal stroom (Inom) 250A, 3-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW