FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration other
-
Mounting method
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level L-N
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-003953-WEB-R.jpg)
Legrand
Componenten
Ref.. 003953
Beveiligde overspanningsbeveiliger T2 12kA 3P+N.
284,11 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-003951-WEB-R.jpg)
Legrand
Componenten
Ref.. 003951
Beveiligde overspanningsbeveiliger T2 12kA 1P+N.
150,18 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen