FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Construction size
-
Number of conductors (without earthing)
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration other
-
Mounting method
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand
Componenten
Ref.. 412280
Overspanningsbeveiliger T1 - 1P -25 en 35kA 2.5kV - Uc 440V - 4 modules
386,26 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen