-
Type of side joist
-
Change of direction
-
Change of direction
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Construction type
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Hinged joint horizontal
-
Plate height
-
Conductor surface
-
Material
-
Type of rung
-
Hinged joint vertical
-
Nominal cross section conductor
-
Material
-
Hinged joint vertical
-
Plate width
-
Material quality
-
Fixation rung
-
Type of connection
-
Suitable for cable management system width
-
Conductor category
-
Mounting perforation
-
Material quality
-
Angle
-
Angle
-
Suitable for cable management system height
-
Angle
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Suitable for rising ladder
-
Shape of conductor
-
Hinging
-
Suitable for wire mesh tray
-
Inner radius
-
Length
-
Bend model
-
Bend model
-
Length
-
Symmetrical model
-
Hinging
-
Bend model
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Material thickness
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Cable width approx.
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Cable ladder height
-
Side perforation
-
Side perforation
-
With nut
-
Cable height approx.
-
Rung centre spacing
-
Length to bottom side head
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Stainless steel, pickled
-
Conductor material
-
Outer diameter approx.
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
Colour
Kabelladder Sapphire heavy duty Thvz L6000 B1000 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B900 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B800 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Deksel T-stuk Thvz B900 excl. bevestigingsmateriaal
Exclusief BTW
Deksel bochtstuk Thvz B900 90gr excl. bevestigingsmateriaal
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B600 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Deksel bochtstuk Rvs316L B600 45º excl. dekselklem universeel LFCCSM8, 5 stuks benodigd per deksel.
Exclusief BTW
Deksel T-stuk Thvz B800 excl. bevestigingsmateriaal
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B500 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
T-stuk Thvz B900 H125. Voorzien van geïntegreerde koppelingen. Bevestigen met 24stuks ref.nr.LFGM10.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B400 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
T-stuk Thvz B800 H125. Voorzien van geïntegreerde koppelingen. Bevestigen met 24stuks ref.nr.LFGM10.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B300 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Instelbaar stijg/vervalstuk Thvz B900 H125 Incl.bevestigingsmateriaal. Voorzien van geïntegreerde koppelingen.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L6000 B200 H125. Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW
Instelb stijg/vervalst Thvz B800 H125 Incl.bevestigingsmateriaal. Voorzien van geïntegreerde koppelingen.
Exclusief BTW
T-stuk Thvz B600 H125. Voorzien van geïntegreerde koppelingen. Bevestigen met 24stuks ref.nr.LFGM10.
Exclusief BTW
T-stuk Thvz B500 H125. Voorzien van geïntegreerde koppelingen. Bevestigen met 24stuks ref.nr.LFGM10.
Exclusief BTW
Deksel bochtstuk Thvz B800 90gr. excl. bevestigingsmateriaal
Exclusief BTW
Instelbaar stijg/vervalstuk Thvz B600 H125 Incl.bevestigingsmateriaal. Voorzien van geïntegreerde koppelingen.
Exclusief BTW
Instelb stijg/vervalst Thvz B500 H125 Incl.bevestigingsmateriaal. Voorzien van geïntegreerde koppelingen.
Exclusief BTW
T-stuk Thvz B400 H125. Voorzien van geïntegreerde koppelingen. Bevestigen met 24stuks ref.nr.LFGM10.
Exclusief BTW
Instelb stijg/vervalst Thvz B400 H125 Incl.bevestigingsmateriaal. Voorzien van geïntegreerde koppelingen.
Exclusief BTW
Kabelladder Sapphire heavy duty Thvz L3000 B900 H125.Sportafstand 300mm h.o.h. Koppelen van lengtedelen met 2 sets ref.nr.PCGZ.
Exclusief BTW