Snoer Lexiclic zwart 6mm² L120mm 1x connector en 1x aangestript.
Componenten
Legrand
Snoer Lexiclic zwart 6mm² L120mm 1x connector en 1x aangestript.
Ref.. 004891
EAN nr.
3245060048914
Snoer Lexiclic zwart 6mm² L120mm 1x connector en 1x aangestript.
Kortingsgroep : I5
3,77 €
/
1 piece
Product geleverd in
6 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Connection 1 | Cable lug |
---|---|
Cable entry connection 1 | Straight |
Connection type according to IEC 60320, connection 1 | Other |
Connection 2 | Euro-plug, female (CEE 7/16) |
Cable entry connection 2 | Straight |
Connection type according to IEC 60320, connection 2 | Other |
Connector system system-oriented | Yes |
Number of cores | 1 |
Nominal cross section conductor | 6 mm² |
Length | 120 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Temperature resistance | 70-70 °C |
Nominal current | 40 A |
---|---|
Nominal voltage | 400-400 V |
Frequency | 50-60 Hz |
Colour outer sheath | Black |
Spiralized cable | No |
With protective conductor | No |
Degree of protection (IP) | IP2X |
Oil resistant according to EN IEC 60811-404 | No |
With cord switch | No |
Outer diameter approx. | 5 mm |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -40-70 °C |