-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Primary voltage 2
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 2
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 25 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 20 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 16 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 12.5kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 10 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 8 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 6,3 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 5 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 4 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 2,5 kVA
Exclusief BTW
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 1,6 kVA
Exclusief BTW