-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Built as energy saving transformer
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Secondary voltage 1
-
Secondary voltage 1
-
Wiring system
-
Type of insulation material according to IEC 85
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Terminal marking indication
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042824-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 400V sec. - 4 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042823-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 400V sec. - 2,5 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042822-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 400V sec. - 1,6 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042543-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 230V secondair - 2,5 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042821-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 400V sec. - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042542-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 230V secondair - 1,6 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042541-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 230V secondair - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042820-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 400V sec. - 630 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042540-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 230V secondair - 630 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042544-LEGRAND.jpg)
Scheidingstransformator primair 400/230V vermogen 4kVA IP21 IK08 onder afschemkap