-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Primary voltage 2
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Secondary voltage 2
-
Modular version
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042775_pw_93482.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 630VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042791-WEB-R.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 450VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042790-WEB-R.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 320VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042789-LEGRAND.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 220VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042770_pw_93459.jpg)
Scheidingstransformator primair 230-400V, secundair 115-230V, vermogen 160VA, voorzien van koppelstrip.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042770_pw_93459.jpg)
Scheidingstransformator 230-400V/115-230V 100VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042770_pw_93459.jpg)
Scheidingstransformator 230-400V/115-230V 63VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/042770_pw_93459.jpg)
Scheidingstransformator 230-400V/115-230V 40VA
Exclusief BTW