![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-042517-WEB-R.jpg)
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 1,6 kVA
Componenten
Legrand
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 1,6 kVA
Ref.. 042517
EAN nr.
3245060425173
Scheidingstransformator enkelfase 230/400 V prim. 115/230 V sec. - 1,6 kVA
Kortingsgroep : O2
1 281,32 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 1600 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 1.6 % |
Width | 250 mm |
Height | 270 mm |
Depth | 253 mm |
Degree of protection (IP) | IP21 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Documentatie
2 Document(s)
Technische fiche
Technische gids
1 Document(s)
BIM Data
SELECTEER