![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-042543-WEB-R.jpg)
Scheidingstransformator driefase 400V primair 230V secondair - 2,5 kVA
Componenten
Legrand
Scheidingstransformator driefase 400V primair 230V secondair - 2,5 kVA
Ref.. 042543
EAN nr.
3245060425432
Scheidingstransformator driefase 400V primair 230V secondair - 2,5 kVA
Kortingsgroep : O2
1 935,37 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 230-230 V |
Wiring system | DY |
Rated power | 2500 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 5.6 % |
---|---|
Width | 420 mm |
Height | 390 mm |
Depth | 310 mm |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK08 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Documentatie
2 Document(s)
Technische fiche
Technische gids
1 Document(s)
BIM Data
SELECTEER