-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Rated current
-
Material
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
Illumination
-
Electronic controllable
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Number of poles
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Number of buttons
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-069718-WEB-R.jpg)
Jaloezieschakelaar Plexo IP55 incl.onderbak-tule-element-afdekking
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069715-LEGRAND-1000.jpg)
Wisselschakelaar dubbel Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069714-LEGRAND-600.jpg)
Serieschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069716-LEGRAND-600.jpg)
Kruisschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-069711-WEB-R.jpg)
Plexo IP55 wisselschakelaar compleet incl.onderbak-tule-element-afdekking IK07, niet verlicht, 10A 250V.
Exclusief BTW