-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Rated current
-
Material
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
Illumination
-
Electronic controllable
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Number of poles
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Number of buttons
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/069538-LEGRAND-1000.jpg)
Jaloezieschakelaar Plexo IP55 250Vac 10AX. Voorzien van steekklemmen. Los modulair mechanisme IK07 zonder onderbak of inbouwraam.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069525-LEGRAND-1000.jpg)
Wisselschakelaar dubbel. Voorzien van steekklemmen. Los modulair mechanisme IK07 zonder onderbak of inbouwraam.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069521-LEGRAND-1000.jpg)
Kruisschakelaar Plexo IP55 250V 10A. Voorzien van steekklemmen. Los modulair mechanisme IK07 zonder onderbak of inbouwraam.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-069530-WEB-R.jpg)
Schakelaar 2P Plexo IP55 250V 10A met opdruk 0-1
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069511-LEGRAND-1000.jpg)
Wisselschakelaar Plexo IP55 10A 250Vac mechanisme
Exclusief BTW