![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4012-BTICINO-1000.jpg)
Schakelaar Livinglight 16A 250V 2P+sleutel
Schakelmateriaal
Bticino
Schakelaar Livinglight 16A 250V 2P+sleutel
Ref.. BTL4012
EAN nr.
8012199029719
Livinglight sleutelschakelaar 2P met sleutel. De sleutel kan in de ON en OFF-positie verwijderd worden. Sleutels verschillen per schakelaar. 1 module antraciet.
Kortingsgroep : J4
116,06 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Wiring system | 2-pole switch |
---|---|
Method of operation | Key |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Colour of switch operator | Anthracite |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 43 mm |
Built-in depth | 32 mm |
Min. depth of built-in installation box | 42 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |