-
Nominal voltage
-
Assembly arrangement
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Surface protection
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741345-WEB-F.jpg)
Valena Next dubbele wisselschakelaar 10AX volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741445-WEB-F.jpg)
Valena Next dubbele wisselschakelaar 10AX volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741341-WEB-R.jpg)
Valena Next wisselschakelaar verlicht 10AX volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741441-WEB-R.jpg)
Valena Next wisselschakelaar verlicht 10AX volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741347-WEB-R.jpg)
Valena Next kruisschakelaar 10AX volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741447-WEB-R.jpg)
Valena next kruisschakelaar 10AX volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741241-WEB-R.jpg)
Valena Next wisselschakelaar verlicht 10AX volledig apparaat wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741245-WEB-F.jpg)
Valena Next dubbele wisselschakelaar 10AX volledig apparaat wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741247-WEB-R.jpg)
Valena Next kruisschakelaar 10AX volledig apparaat wit met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741340-WEB-R.jpg)
Valena Next wisselschakelaar 10AX volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741440-WEB-R.jpg)
Valena Next wisselschakelaar 10AX volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741342-WEB-R.jpg)
Valena Next enkelpolige schakelaar 10AX volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741442-WEB-R.jpg)
Valena Next enkelpolige schakelaar 10AX volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741240-WEB-R.jpg)
Valena Next wisselschakelaar 10AX volledig apparaat wit met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741242-WEB-R.jpg)
Valena Next enkelpolige schakelaar 10AX volledig apparaat wit
Exclusief BTW