-
Type of connector connection 1
-
Fire retardant version
-
Type of connector connection 2
-
Category
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
Cable nature for connection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051857-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051865-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 5 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051856-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-051864-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 3 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051855-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051863-WEB-R.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 2 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051854-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 26AWG Cat6 F/UTP LSOH Rood 1 meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051862-LEGRAND-1000.jpg)
LCS RJ45 Patchkabel 4pair 24AWG Cat6 U/UTP LSOH Rood 1 meter
Exclusief BTW