-
Assembly arrangement
-
Type of connector
-
Accessory
-
Duct installation
-
Spare part
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076599-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Wit vergrendelbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076584-LEGRAND-1000.jpg)
Mosaic Connector RJ45 STP Cat.6A 1 module antibacterieel, wit.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-079176L-WEB-R.jpg)
Mosaic contactdoos RJ45 cat6a STP 2 modules - zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076508-LEGRAND-1000.jpg)
Mosaic RJ45 STP LCS6A 2 modules schuin. Snelle aansluitingen zonder gereedschap. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076524-LEGRAND-1000.jpg)
LCS3 Mosaic 1xRJ45 STP cat 6A 2 modules met groene luik
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079476-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079473-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076576-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076573-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-033480-WEB-R.jpg)
LCS3 Sleutel voor beveiligde Mosaic RJ45 contactdoos
Exclusief BTW