-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
Category
-
Category
-
Category
-
Outlet direction
-
Surface mounting
-
Mounting method
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078627-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626_pw_113571.jpg)
Mosaic 2moduuls RJ45 FTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078629-LEGRAND.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078628-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078624-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078623-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078621-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078622-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.6 dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078620-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector wit
Exclusief BTW