-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Category
-
Outlet direction
-
Outlet direction
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076504-LEGRAND-1000.jpg)
Mosaic 2xRJ45 UTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076506-WEB-R.jpg)
Mosaic 2xRJ45 FTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076542_pw_172751.jpg)
Mosaic DLP Snap-on Connectoren Cat6 FTP 2xRJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076542-LEGRAND-1000.jpg)
Mosaic DLP Snap-on Connectoren Cat5e FTP 2xRJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076584-LEGRAND-1000.jpg)
Mosaic Connector RJ45 STP Cat.6A 1 module antibacterieel, wit.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076544-WEB-R.jpg)
Mosaic DLP Snap-on Connectoren Cat6 UTP 2xRJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076583-LEGRAND-1000.jpg)
LCS3 Mosaic 1xRJ45 STP cat6 1 module antibacterieel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076541-LEGRAND-1000.jpg)
Mosaic DLP Snap-on Connectoren Cat5e UTP 2xRJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079492-WEB-R.jpg)
Mosaic Connector Cat6 FTP 1xRJ45, 2 modules breed Aluminium.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076508-LEGRAND-1000.jpg)
Mosaic RJ45 STP LCS6A 2 modules schuin. Snelle aansluitingen zonder gereedschap. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076524-LEGRAND-1000.jpg)
LCS3 Mosaic 1xRJ45 STP cat 6A 2 modules met groene luik
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076525-WEB-R.jpg)
LCS3 Mosaic 1xRJ45 STP cat 6A 2 modules met oranje luik
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079476-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079268_pw_172782.jpg)
Mosaic Connector Cat6A UTP RJ45 2modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079473_pw_170313.jpg)
Mosaic Connector Cat6A UTP RJ45 1modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-079473-WEB-R.jpg)
Mosaic Connector Cat6A STP RJ45 1 module breed Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076582-WEB-R.jpg)
RJ45 cat 6 FTP 2 modules anti-bacterieel LCS² Mosaic witte kleur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076522-LEGRAND-1000.jpg)
LCS3 Mosaic 1xRJ45 STP cat 6 2 modules met groene luik
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076523-LEGRAND-1000.jpg)
LCS3 Mosaic 1xRJ45 STP cat 6 2 modules met oranje luik
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076593-LEGRAND-1000.jpg)
Mosaic Connector Cat6 STP RJ45 2 modules breed 90 graden gedraaid Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076509-WEB-R.jpg)
Mosaic RJ45 Cat 6A UTP - 45° LCS² - wit - 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076581-LEGRAND-1000.jpg)
LCS3 RJ45 cat 6 UTP 2 modules anti-bacterieel wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-076505-WEB-R.jpg)
Mosaic RJ45 FTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076574-LEGRAND-1000.jpg)
Mosaic Connector Cat6A UTP RJ45 2modules wit
Exclusief BTW