-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412541-LEGRAND-1000.jpg)
Relais zonder manuele bediening 4NO 63A 400VAC, 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412527-LEGRAND-1000.jpg)
Relais zonder manuele bediening 2NO 63A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412533-LEGRAND-1000.jpg)
Relais zonder manuele bediening 2NO/2NC 25A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412536-LEGRAND-1000.jpg)
Relais zonder manuele bediening 4NC 25A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412535-LEGRAND.jpg)
Relais zonder manuele bediening 4NO 25A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412524-LEGRAND-1000.jpg)
Relais zonder manuele bediening 2NC 25A 230VAC, 1 module. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412523-LEGRAND-1000.jpg)
Relais zonder manuele bediening 2NO 25A 230VAC, 1 module. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412521-LEGRAND-1000.jpg)
Relais zonder manuele bediening NO/NC 16A 230VAC, 1 module. Conform EN 61095.
Exclusief BTW