-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412556-LEGRAND-1000.jpg)
Relais voor manuele bediening 4NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412550-LEGRAND-1000.jpg)
Relais voor manuele bediening 3NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412551-LEGRAND-1000.jpg)
Relais voor manuele bediening 4NO 25A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412549-LEGRAND.jpg)
Relais voor manuele bediening 3NO 40A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412548-LEGRAND-1000.jpg)
Relais voor manuele bediening 2NC 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412553-LEGRAND-1000.jpg)
Relais voor manuele bediening 4NO 40A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412547-LEGRAND-1000.jpg)
Relais voor manuele bediening 2NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412557-LEGRAND-1000.jpg)
Relais voor manuele bediening 4NC 63A 230VAC, 3 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412545-LEGRAND-1000.jpg)
Relais voor manuele bediening 2NO 40A 230VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/412544-LEGRAND-1000.jpg)
Relais voor manuele bediening 2NO 25A 230VAC, 1 module. Conform EN 61095.
Exclusief BTW