FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated current
-
Number of contacts as normally closed contact
-
Material
-
Material quality
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
Device width
-
Device height
-
Type of fastening
-
Imprint
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/069724-LEGRAND-600.jpg)
Legrand
Schakelmateriaal
Ref.. 069724
Pulsdrukker Plexo IP55 compleet steek 10A 250Vac
30,81 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-069722-WEB-R.jpg)
Legrand
Schakelmateriaal
Ref.. 069722
Plexo IP55 pulsdrukker+label compleet 1P
29,90 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen