![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069725-LEGRAND-600.jpg)
Pulsdrukker serie Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac.
Schakelmateriaal
Legrand
Pulsdrukker serie Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac.
Ref.. 069725
EAN nr.
3245060697259
Pulsdrukker serie Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac.
Kortingsgroep : J1
31,90 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Series push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 2 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 2 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 80 mm |
Device height | 84 mm |
Device depth | 57 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
4 Document(s)
Overeenkomst
OC / CB-FR_714769/A1
(0.63 Mo)
Overeenkomst
AENOR-030/002272
(0.7 Mo)
Overeenkomst
NF-NF012_3289/A1
(0.69 Mo)
Overeenkomst
VDE-40023632
(2.52 Mo)
SELECTEER