-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Transparent
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Rated current
-
Material quality
-
Method of operation
-
Method of operation
-
Push button switch
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Contactless type
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Illumination
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Imprint
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-741341-WEB-R.jpg)
Valena Next wisselschakelaar verlicht 10AX volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741357-WEB-F.jpg)
Valena Next dubbele pulsdrukker 6A volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741457-WEB-F.jpg)
Valena Next dubbele pulsdrukker 6A volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741451-WEB-R.jpg)
Valena Next pulsdrukker verlicht 6A volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741257-WEB-F.jpg)
Valena Next dubbele pulsdrukker 6A volledig apparaat wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-741251-WEB-R.jpg)
Valena Next pulsdrukker verlicht 6A volledig apparaat wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741350-WEB-F.jpg)
Valena Next pulsdrukker 6A volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741450-WEB-F.jpg)
Valena Next pulsdrukker 6A volledig apparaat zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-741250-WEB-F.jpg)
Valena Next pulsdrukker 6A volledig apparaat wit
Exclusief BTW