![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/348399-LEGRAND-600.jpg)
Profielverbinder U60 Thvz
Montagerail/profiel
Legrand
Profielverbinder U60 Thvz
Ref.. 348399
EAN nr.
3414970681942
Profielverbinder U60 Thvz
Kortingsgroep : A
77,28 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 60-60 mm |
Suitable for cable management system height | 40-40 mm |
Suitable for mesh cable tray filament | 0-0 mm |
---|---|
Length | 200 mm |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
1 Document(s)
Technische fiche
SELECTEER