-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Max. conductor cross section
-
Shape
-
Shape
-
Tackable
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Shape
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092023-LEGRAND-1000.jpg)
Plexo lasdoos binnenmaat 105x105x55mm 7sneltules wit 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092013-LEGRAND-1000.jpg)
Plexo lasdoos binnenmaat 80x80x45mm 7sneltules wit 4-20mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092005-LEGRAND-1000.jpg)
Plexo lasdoos binnenmaat 65x65x40mm 7sneltules grijs 4-20mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092003-LEGRAND-1000.jpg)
Plexo lasdoos binnendia 70mm 4sneltules wit 4-20mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092002-LEGRAND-1000.jpg)
Plexo lasdoos binnendia 70mm 4sneltules grijs 4-20mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092001-LEGRAND-1000.jpg)
Plexo IP55 lasdoos binnendia 60mm 4sneltules grijs 4-20mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-092004-WEB-R.jpg)
Plexo-doos, 80x43x34mm voor kabels en buizen 7mm tot 16mm. Extern te monteren door bundelbanden of schroeven. IP55 IK07
Exclusief BTW