-
Cover model
-
Type of covering
-
Number of conduit inlets
-
Housing material
-
Type of door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Degree of protection (NEMA)
-
Mounting method
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Protection class
-
Cover with overpressure release
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013_pw_92739.jpg)
Plexodoos binnenafm.360x270x124mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035044-LEGRAND-600.jpg)
Plexodoos binnenafm.310x240x124mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013_pw_92739.jpg)
Plexodoos binnenafm.270x170x86mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013_pw_92739.jpg)
Plexodoos binnenafm.220x170x86mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013_pw_92739.jpg)
Plexodoos binnenafm.180x140x86mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035017-LEGRAND.jpg)
Plexodoos binnenafm.155x110x74mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013-LEGRAND.jpg)
Plexodoos binnenafm.130x130x74mm IP66 dicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/035013_pw_92739.jpg)
Plexodoos binnenafm.130x75x74mm IP66 dicht
Exclusief BTW