-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Shape
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092092-LEGRAND-1000.jpg)
Plexo doos binnenmaat 360x270x124mm 24tules grijs 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/092082-LEGRAND-1000.jpg)
Plexo doos binnenmaat 310x240x124mm 24tules grijs 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092062-LEGRAND-1000.jpg)
Plexo doos binnenmaat 220x170x96mm 14tules grijs 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092052-LEGRAND-1000.jpg)
Plexo doos binnenmaat 180x140x86mm 10tules grijs 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092042-LEGRAND-1000.jpg)
Plexo doos binnenmaat 155x110x74mm 10tules grijs 4-25mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/092032-LEGRAND-1000.jpg)
Plexo doos binnenmaat 130x130x74mm 10tules grijs 4-25mm
Exclusief BTW