-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of contacts as change-over contact
-
Type of switch
-
Type of accessory/spare part
-
Lamp power
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Lamp power
-
Lamp power
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Lamp voltage
-
Mounting direction
-
Accessory
-
Nominal current
-
Clamps
-
Lamp voltage
-
Nominal current
-
Lamp voltage
-
Nominal current
-
Material
-
Rated current
-
Lockable
-
Protective contact
-
Number of contacts as normally closed contact
-
Rated current
-
Spare part
-
Type of socket outlet
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Socket
-
With connection cable
-
Hole diameter
-
Number of socket outlets
-
Constant light control
-
Suitable for built-in installation box
-
Method of operation
-
Push button switch
-
Method of operation
-
Technology
-
HVAC-control
-
Suitable for central conduit box
-
Method of operation
-
Lamp shape
-
Surface protection
-
Halogen
-
Model
-
Model
-
Model
-
Forced switch off
-
Model
-
Connection system
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
Krypton
-
Xenon
-
Number of ports USB-C
-
Contactless type
-
Creep-under protection
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
Substation input
-
Background monitoring
-
Temperature
-
With lighting
-
Illumination
-
Electronic controllable
-
Illumination
-
With lighting
-
Networkable
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Type of fastening
-
Optimum mounting height
-
Device height
-
Device height
-
Device depth
-
Suitable for torches
-
Device depth
-
Staircase light controller
-
Device depth
-
Suitable for pointer
-
Bridging switch
-
With Wi-Fi signal repeater
-
Number of poles
-
Number of poles
-
Max. reach sideways
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Surface finishing
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Diameter reach on floor
-
Unlocking method
-
Unlocking method
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Nominal current socket outlet
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Remote operation
-
Function lighting
-
Function lighting
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
Response value sensitivity adjustable
-
Wiring system
-
With miniature fuse
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
With signal unit
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
With function lighting
-
Dim function with dimmer basic element
-
Number of buttons
-
With orientation lighting
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. starting current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
Bewegingsmelder Plexo IP55 IK04 wit 3-draads Instelbaar
Exclusief BTW
Bewegingsmelder Plexo IP55 IK04 grijs 3-draads Instelbaar
Exclusief BTW
Sleutelschak.Plexo IP55 DIN 1-0-2 wissel-schroefcontact. Excl.cilinder
Exclusief BTW
Noodstop Plexo IP55 compleet met sleutel
Exclusief BTW
Plexo IP55 wandcontactdoos randaarde 3-voudig horizontaal compleet incl.onderbak-tule-element-afdekking IK07
Exclusief BTW
Mosaic cilinderslot Europa 3sleutels
Exclusief BTW
Noodstop Plexo IP55 compleet
Exclusief BTW
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Exclusief BTW
Pulsdrukker jaloezie incl.onderbak-tule-element-afdekking onverlicht
Exclusief BTW
Jaloezieschakelaar Plexo IP55 incl.onderbak-tule-element-afdekking
Exclusief BTW
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Exclusief BTW
Plexo IP55 wandcontactdoos randaarde 2-voudig horizontaal compleet incl.onderbak-tule-element-afdekking IK07, voorbedraad.
Exclusief BTW
Plexo IP55 wandcontactdoos randaarde 2-voudig verticaal compleet incl.onderbak-tule-element-afdekking IK07, voorbedraad.
Exclusief BTW
Kabeluitgang Plexo IP55 compleet incl.onderbak-tule-element-afdekking-trekontlasting IK07. Met steekklemmen.
Exclusief BTW
Wisselschakelaar dubbel Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
Serieschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
Wisselschakelaar Plexo IP55 incl.onderbak-tule-element-afdekking.
Exclusief BTW
Wisselschakelaar Plexo IP55 compleet steek controlelamp 10A 250Vac
Exclusief BTW
Pulsdrukker serie Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac.
Exclusief BTW
Pulsdrukker Plexo IP55 compleet steek 10A 250Vac
Exclusief BTW
Plexo IP55 pulsdrukker+label compleet 1P
Exclusief BTW
Kruisschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
Boorsjabloon Plexo IP55. Met horizontale en verticale waterpas om positie van de onderbak af te tekenen.
Exclusief BTW
Plexo IP55 pulsdrukker NO compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW