![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035990-LEGRAND-1000.jpg)
Plexo doos binnenmaten 360x270x124mm IP55 dicht
Klemmenkast
Legrand
Plexo doos binnenmaten 360x270x124mm IP55 dicht
Ref.. 035990
EAN nr.
3245060359904
Plexo doos binnenmaten 360x270x124mm IP55 dicht
Kortingsgroep : N1
113,09 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Mounting method | Surface mounted |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | None |
Transparent cover/door | No |
With lock | No |
Height | 382 mm |
Width | 292 mm |
Depth | 132 mm |
Built-in depth | 132 mm |
Inner depth | 124 mm |
Material plate thickness cabinet | 3 mm |
Material plate thickness door/cover | 3 mm |
Colour | Grey |
RAL-number | 7035 |
Number of openings for flange plates | 0 |
Extension possible | No |
---|---|
Number of conduit inlets | 0 |
Housing material | Plastic |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | Yes |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | 3S |
Protection class | II |
Degree of impact strength (IK) | IK08 |
Circuit integrity | Other |
Cover with overpressure release | No |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Documentatie
2 Document(s)
Technische fiche
Technische gids
SELECTEER