![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/092284-LEGRAND-1000.jpg)
Plexo doos 310x240x160mm IP55 dicht
Klemmenkast
Legrand
Plexo doos 310x240x160mm IP55 dicht
Ref.. 092284
EAN nr.
3245060922849
Plexo doos binnenmaten 310x240x160mm IP55, grijs RAL7035, Klasse II, halogeenvrij, IK07, zelfdovend tot 750º Celsius, incl. dicht deksel met kwartslagsluiting. Bevestigingsmogelijkheden van Lexic verdeelstroken IP2x.
Kortingsgroep : N1
126,28 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Mounting box |
---|---|
Equipped with | Other |
Shape | Rectangular |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | Other |
Inlet from the rear | No |
Length | 310 mm |
Height | 160 mm |
Depth | 160 mm |
Width | 240 mm |
Tackable | No |
Number of inlets | 0 |
Type of housing feed-through | Other |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | 4 |
Cover model | Other |
---|---|
Transparent cover | No |
Cover attachment | Screwed |
Castable | No |
With casting compound | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | No |
Operating / setting temperature | -20-50 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK08 |
Storage temperature | -20-50 °C |
RAL-number | 7035 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 282-282 mm |
Horizontal fixing center distance | 211-211 mm |
Documentatie
2 Document(s)
Technische fiche
Technische gids
SELECTEER