-
Mounting dimension (standardised)
-
Mounting dimension (standardised)
-
Mounting direction
-
Mounting size
-
Mounting size
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Electrical connection
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Number of socket outlets with earth pin
-
Length
-
Type of electric connection
-
Length
-
Length
-
Type of electric connection
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Cable length
-
With LED indication
-
With LED indication
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C13 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C19 socket outlets
-
Number of C20 socket outlets
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Mains filter
-
Number of height units
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Switchable
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
SNMP
-
With display
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646835-WEB-R.jpg)
Legrand 19-inch PDU, 6 outl. (French standard) with switch and surge protection
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646836-WEB-R.jpg)
Legrand 19-inch PDU, 6 outl. (German standard) with switch and surge protection
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646815-WEB-R.jpg)
PDU 19"" met IEC 2P+E 16A,12x C13 out met cord locking systeem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646831-WEB-R.jpg)
PDU 19"" 6 x Randaarde automaat C16 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646830-WEB-R.jpg)
PDU 19"" 6 x Penaarde automaat C16 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646820-WEB-R.jpg)
Legrand 19-inch PDU, SCHUKO/UTE input, stroomindicatie lampje, UTE (9x) outp.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-646814-WEB-R.jpg)
PDU 19"" met 6mm2 aansluitklemmen, 10x C13 output met cord locking
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646809-WEB-R.jpg)
PDU 19"" 6 x C13 en 2 x C19 - met cord locking systeem 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646823-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA,8x RA-output,verlichte schakelaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646821-WEB-R.jpg)
Legrand 19-inch PDU, SCHUKO/UTE input, stroomindicatie lampje, Schuko (9x) outp
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646822-WEB-R.jpg)
PDU 19"" 9 x Penaarde schakelaar 3 meter snoer RA/PA stekker
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646807-WEB-R.jpg)
PDU 19"" 6 x C19 - met cord locking systeem 6mm2 aansluitklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646806-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA stekker, 6x RA-type F output
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646805-WEB-R.jpg)
PDU 19"" met 3mtr snoer RA/PA stekker, 6x PA-type E output
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646899-WEB-R.jpg)
PDU 19"" leeg, geschikt voor 16x Mosaic module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-646898-WEB-R.jpg)
PDU 10"" leeg, geschikt voor 8x Mosaic module
Exclusief BTW