P31 multicoupler EDU H60 Thvz
P31
Legrand
P31 multicoupler EDU H60 Thvz
Ref.. 350043
EAN nr.
8714161297767
P31 multicoupler EDU H60 Thvz
Geen prijs beschikbaar
Product geleverd in
8 piece
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 75-600 mm |
Suitable for cable management system height | 60-60 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 300 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
1 Document(s)
Technische fiche
SELECTEER