![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-481169-WEB-R.jpg)
P31+ multicoupler EDU H60 Sdz (kabelgoot zonder deksel)
Kabelgoot
Legrand
P31+ multicoupler EDU H60 Sdz (kabelgoot zonder deksel)
Ref.. 481169
EAN nr.
3414971030572
P31+ multicoupler EDU H60 Sdz (kabelgoot zonder deksel)
Kortingsgroep : A
16,87 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | Yes |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 77-600 mm |
Suitable for cable management system height | 60-60 mm |
Length | 300 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Width | 295 mm |
Height | 63 mm |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
1 Document(s)
Technische gids
SELECTEER