![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/LG-343226-WEB-R.jpg)
P31 multicoupler EDU H100 Thvz
P31+
Legrand
P31 multicoupler EDU H100 Thvz
Ref.. 343226
EAN nr.
8009561584037
P31 multicoupler EDU H100 Thvz
Kortingsgroep : A
28,68 €
/
1 piece
Product geleverd in
8 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 100-600 mm |
Suitable for cable management system height | 100-100 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 300 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
1 Document(s)
Technische fiche
1 Document(s)
PEP
SELECTEER