P31+ koppeling L180 x H100 sendzimir
Kabelgoot
Legrand
P31+ koppeling L180 x H100 sendzimir
Ref.. 341216
EAN nr.
8009561612785
P31+ koppeling L180 x H100 sendzimir
Kortingsgroep : A
13,06 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 75-600 mm |
Suitable for cable management system height | 75-75 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 180 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documentatie
3 Document(s)
Technische gids
Technische fiche
Technische fiche
SELECTEER